??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BML SL1-ALZ1-B0ZZ-ABA5-S284
HELP_VARIABLE
Company
Balluff
Description
BML SL1
Bill of material
BALLUFF BML SL1-ALZ1-B0ZZ-ABA5-S284
BC
Order code
BML08F0
TC
Product identifier
BML SL1-ALZ1-B0ZZ-ABA5-S284
PX
Product view
55482_01
TECH
Tech. Details
Tech. Detail
SG
Style / housing geometry (W x H x L)
L1 = 16 × 18.6 × 54.6 mm
A
SW
Interface
DF
Data format
AS
Additional signal
SYS
Resolution
OV
Operating voltage
SV
Electrical connection
LENGTH
Length of cable
cm
OPTION
with / without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
IODD
IO Device Description
DRF_929235_02_000
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions